Tapered Straight Male Stud (RB1 814)

Tapered Straight Male Stud RB1 814

Product Details:

Manufacturer part number: RB1 814

Brand: PREVOST

Price: 1.78

Delivery time: 7 Days


Technical Data:

BSPT Male Thread: R 1/4

For pipe OD: 8 x 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RB1 814

Part Number
RB1 814
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread For pipe OD
(mm)

1.78 €

10 7 Days R 1/48 x 6

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -20::+80 Max. Operating Pressure(bar) 15 Construction Nickel-plated brass

This page is Tapered Straight Male Stud, part number RB1 814.
You can find the detail information about specifications and dimensions on part number RB1 814.

Variation of this product

Part Number
RB1 1038
RB1 1238
RB1 614
RB1 618
RB1 818
RB1 838
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPT Male Thread For pipe OD
(mm)

2.43 €

10 7 Days R 3/810 x 8

2.87 €

10 7 Days R 3/812 x 10

1.63 €

10 7 Days R 1/46 x 4

1.42 €

10 7 Days R 1/86 x 4

1.68 €

10 7 Days R 1/88 x 6

2.17 €

10 7 Days R 3/88 x 6

Tech Support