Brass Ball Valves (RSIM 27PAP)

Brass Ball Valves RSIM 27PAP

Product Details:

Manufacturer part number: RSIM 27PAP

Brand: PREVOST

Price: 17.50

Delivery time: 7 Days


Technical Data:

Width: 64 mm

Length: 77 mm

Height: 43 mm

BSPP Male Thread: G 3/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RSIM 27PAP

Part Number
RSIM 27PAP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
Height
(mm)
BSPP Male Thread

17.50 €

1 7 Days 647743G 3/4

Loading...

  1. 1

Basic information

Max. Operating Pressure(bar) 40

This page is Brass Ball Valves, part number RSIM 27PAP.
You can find the detail information about specifications and dimensions on part number RSIM 27PAP.

Variation of this product

Part Number
RSIM 21PAP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Length
(mm)
Height
(mm)
BSPP Male Thread

12.85 €

1 7 Days 576732G 1/2

Tech Support