Equal Elbow (RB6 6)

Equal Elbow RB6 6

Product Details:

Manufacturer part number: RB6 6

Brand: PREVOST

Price: 3.20

Delivery time: 7 Days


Technical Data:

Operating Temperature Range: -20~+80 °C

For Tube OD: - mm

Max. Operating Pressure: 15 bar

For pipe OD: 6 x 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RB6 6

Part Number
RB6 6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature Range
(°C)
For Tube OD
(mm)
Max. Operating Pressure
(bar)
For pipe OD
(mm)

3.20 €

10 7 Days -20~+80-156 x 4

Loading...

  1. 1

Basic information

Construction Nickel-plated brass

This page is Equal Elbow, part number RB6 6.
You can find the detail information about specifications and dimensions on part number RB6 6.

Variation of this product

Part Number
RB6 10
RB6 8
RO6 10
RO6 12
RO6 4
RO6 6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Temperature Range
(°C)
For Tube OD
(mm)
Max. Operating Pressure
(bar)
For pipe OD
(mm)

4.38 €

10 7 Days -20~+80-1510 x 8

3.52 €

10 7 Days -20~+80-158 x 6

5.20 €

10 7 Days -40~+2401060-

6.15 €

10 7 Days -40~+2401260-

2.83 €

10 7 Days -40~+240460-

3.23 €

10 7 Days -40~+240660-

Tech Support