Manufacturer part number: RO5 418
Brand: PREVOST
Price: 2.03 €
Delivery time: 7 Days
BSPT Male Thread: R 1/8
For Tube OD: 4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RO5 418
Operating Temperature Range(°C) | -40::+240 | Max. Operating Pressure(bar) | 60 | Construction | Nickel-plated brass |
---|
This page is 90° Tapered Male Thread Elbow, part number RO5 418.
You can find the detail information about specifications and dimensions on part number RO5 418.
Part Number |
---|
RO5 1038 |
RO5 1212 |
RO5 1238 |
RO5 614 |
RO5 618 |
RO5 814 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | BSPT Male Thread | For Tube OD (mm) |
---|---|---|---|---|---|---|
3.60 € | 10 | 7 Days | R 3/8 | 10 | ||
4.87 € | 10 | 7 Days | R 1/2 | 12 | ||
4.33 € | 10 | 7 Days | R 3/8 | 12 | ||
2.40 € | 10 | 7 Days | R 1/4 | 6 | ||
2.20 € | 10 | 7 Days | R 1/8 | 6 | ||
2.78 € | 10 | 7 Days | R 1/4 | 8 |