Tapered Thread Straight Male Stud (RO1 618)

Tapered Thread Straight Male Stud RO1 618

Product Details:

Manufacturer part number: RO1 618

Brand: PREVOST

Price: 1.77

Delivery time: 7 Days


Technical Data:

BSPT Male Thread: R 1/8

For Tube OD: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RO1 618

Part Number
RO1 618
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread For Tube OD
(mm)

1.77 €

10 7 Days R 1/86

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -40::+240 Max. Operating Pressure(bar) 60 Construction Nickel-plated brass

This page is Tapered Thread Straight Male Stud, part number RO1 618.
You can find the detail information about specifications and dimensions on part number RO1 618.

Variation of this product

Part Number
RO1 1238
RO1 418
RO1 614
RO1 814
RO1 818
RO1 838
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPT Male Thread For Tube OD
(mm)

3.43 €

10 7 Days R 3/812

1.65 €

10 7 Days R 1/84

1.88 €

10 7 Days R 1/46

2.08 €

10 7 Days R 1/48

1.82 €

10 7 Days R 1/88

2.50 €

10 7 Days R 3/88

Tech Support