Female Twin-Lever Valves

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RD 17
RD 21
RD 27
RD 34
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
BSPP Female Thread Length
(mm)
Height
(mm)
1 7 Days 110G 1/2|G 3/818070
1 7 Days 120G 3/4|G 1/221570
1 7 Days 140G 1|G 3/422580
1 7 Days 125G 1 1/4|G 118072

Loading...

  1. 1

Basic information

Max. Operating Pressure(bar) 16

Tech Support