Long Tapered Male 90° Elbow - RPC LR

Long Tapered Male 90° Elbow - RPC LR
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPC LR0400
RPC LR0401
RPC LR0500
RPC LR0501
RPC LR0502
RPC LR0503
RPC LR0600
RPC LR0601
RPC LR0602
RPC LR0603
RPC LR0800
RPC LR0801
RPC LR0802
RPC LR0803
RPC LR1000
RPC LR1001
RPC LR1002
RPC LR1003
RPC LR1201
RPC LR1202
RPC LR1203
RPC LR1402
RPC LR1403
RPC LR1602
RPC LR1603
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread For Tube OD
(mm)

1.38 €

10 7 Days R 1/84

1.38 €

10 7 Days R 1/44

1.38 €

10 7 Days R 1/85

1.38 €

10 7 Days R 1/45

1.65 €

10 7 Days R 3/85

2.87 €

10 7 Days R 1/25

1.38 €

10 7 Days R 1/86

1.38 €

10 7 Days R 1/46

1.65 €

10 7 Days R 3/86

2.87 €

10 7 Days R 1/26

1.52 €

10 7 Days R 1/88

1.52 €

10 7 Days R 1/48

1.72 €

10 7 Days R 3/88

2.87 €

10 7 Days R 1/28

2.05 €

10 7 Days R 1/810

2.05 €

10 7 Days R 1/410

2.05 €

10 7 Days R 3/810

3.17 €

10 7 Days R 1/210

3.17 €

5 7 Days R 1/412

3.17 €

5 7 Days R 3/812

3.17 €

5 7 Days R 1/212

6.53 €

5 7 Days R 3/814

6.53 €

5 7 Days R 1/214

6.53 €

5 7 Days R 3/816

6.53 €

5 7 Days R 1/216

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

Tech Support