Equal Union (RO3 6)

Equal Union RO3 6

Product Details:

Manufacturer part number: RO3 6

Brand: PREVOST

Price: 3.03

Delivery time: 7 Days


Technical Data:

Operating Temperature Range: -40~+240 °C

For Tube OD: 6 mm

Max. Operating Pressure: 60 bar

For pipe OD: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RO3 6

Part Number
RO3 6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature Range
(°C)
For Tube OD
(mm)
Max. Operating Pressure
(bar)
For pipe OD
(mm)

3.03 €

10 7 Days -40~+240660-

Loading...

  1. 1

Basic information

Construction Nickel-plated brass

This page is Equal Union, part number RO3 6.
You can find the detail information about specifications and dimensions on part number RO3 6.

Variation of this product

Part Number
RB3 12
RB3 6
RB3 8
RO3 10
RO3 12
RO3 8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Temperature Range
(°C)
For Tube OD
(mm)
Max. Operating Pressure
(bar)
For pipe OD
(mm)

5.45 €

10 7 Days -20~+80-1512 x 10

2.35 €

10 7 Days -20~+80-156 x 4

2.67 €

10 7 Days -20~+80-158 x 6

4.97 €

10 7 Days -40~+2401060-

5.65 €

10 7 Days -40~+2401260-

3.23 €

10 7 Days -40~+240860-

Tech Support