Parallel Female 90° Elbow, RPC FG (RPC FG0400)

Parallel Female 90° Elbow, RPC FG RPC FG0400

Product Details:

Manufacturer part number: RPC FG0400

Brand: PREVOST

Price: 1.65

Delivery time: 7 Days


Technical Data:

Metric Female Thread: -

For Tube OD: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RPC FG0400

Part Number
RPC FG0400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Metric Female Thread For Tube OD
(mm)

1.65 €

10 7 Days -4

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

This page is Parallel Female 90° Elbow, RPC FG, part number RPC FG0400.
You can find the detail information about specifications and dimensions on part number RPC FG0400.

Variation of this product

Part Number
RPC FG0401
RPC FG04M5
RPC FG0500
RPC FG0501
RPC FG0502
RPC FG0503
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Metric Female Thread For Tube OD
(mm)

1.65 €

10 7 Days -4

1.65 €

10 7 Days M54

1.65 €

10 7 Days -5

1.65 €

10 7 Days -5

1.90 €

10 7 Days -5

3.27 €

10 7 Days -5

Tech Support