Equal Tee (RO9 10)

Equal Tee RO9 10

Product Details:

Manufacturer part number: RO9 10

Brand: PREVOST

Price: 7.43

Delivery time: 7 Days


Technical Data:

For Tube OD: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RO9 10

Part Number
RO9 10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD
(mm)

7.43 €

10 7 Days 10

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -40::+240 Max. Operating Pressure(bar) 60 Construction Nickel-plated brass

This page is Equal Tee, part number RO9 10.
You can find the detail information about specifications and dimensions on part number RO9 10.

Variation of this product

Part Number
RO9 12
RO9 4
RO9 6
RO9 8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For Tube OD
(mm)

8.52 €

10 7 Days 12

4.52 €

10 7 Days 4

4.22 €

10 7 Days 6

5.00 €

10 7 Days 8

Tech Support