Manufacturer part number: RPC PT0404
Brand: PREVOST
Price: 1.38 €
Delivery time: 7 Days
For Tube OD: 4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RPC PT0404
Operating Temperature(°C) | 0::60 | Construction | Polymer and nickel-plated brass | Operating pressure | 0 to 10 bar |
---|
This page is 90° Elbow, RPC PT, part number RPC PT0404.
You can find the detail information about specifications and dimensions on part number RPC PT0404.
Part Number |
---|
RPC PT0505 |
RPC PT0606 |
RPC PT0808 |
RPC PT1010 |
RPC PT1212 |
RPC PT1414 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For Tube OD (mm) |
---|---|---|---|---|---|
1.42 € | 10 | 7 Days | 5 | ||
1.42 € | 10 | 7 Days | 6 | ||
1.75 € | 10 | 7 Days | 8 | ||
2.92 € | 10 | 7 Days | 10 | ||
3.33 € | 5 | 7 Days | 12 | ||
5.22 € | 5 | 7 Days | 14 |