Manufacturer part number: RCD MG0400
Brand: PREVOST
Price: Please contact the support for quotation
Delivery time: 7 Days
Width: 12 mm
Length: 15 mm
Metric Male Thread: -
For Tube OD: 4 mm
Height: 12 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RCD MG0400
Max. Operating Pressure(bar) | 10 |
---|
This page is Male Micro Straight Fitting, part number RCD MG0400.
You can find the detail information about specifications and dimensions on part number RCD MG0400.
Part Number |
---|
RCD MG03M3 |
RCD MG03M5 |
RCD MG04M3 |
RCD MG04M5 |
RCD MG0600 |
RCD MG06M5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Length (mm) | Metric Male Thread | For Tube OD (mm) | Height (mm) | BSPP Male Thread |
---|---|---|---|---|---|---|---|---|---|---|
- | 10 | 7 Days | 14 | 14 | M3 | 3 | 9 | - | ||
- | 10 | 7 Days | 14 | 14 | M5 | 3 | 8 | - | ||
- | 10 | 7 Days | 9 | 17 | M3 | 4 | 9 | - | ||
- | 10 | 7 Days | 9 | 17 | M5 | 4 | 9 | - | ||
- | 10 | 7 Days | 12 | 17 | - | 6 | 12 | G 1/8 | ||
- | 10 | 7 Days | 11 | 19 | M5 | 6 | 11 | - |