Hose Tail Adaptators + Clamps (ERP 076806P2)

Hose Tail Adaptators + Clamps ERP 076806P2

Product Details:

Manufacturer part number: ERP 076806P2

Brand: PREVOST

Price: 5.00

Delivery time: 7 Days


Technical Data:

Width: 45 mm

For Hose ID: 6 mm

Orifice Diameter: 7.4 mm

Length: 155 mm

Profile: EUROPEAN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ERP 076806P2

Part Number
ERP 076806P2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
For Hose ID
(mm)
Orifice Diameter
(mm)
Length
(mm)
Profile Height
(mm)

5.00 €

1 7 Days 4567.4155EUROPEAN15

Loading...

  1. 1

Basic information

Max. Working Pressure(bar) 0 - 16

This page is Hose Tail Adaptators + Clamps, part number ERP 076806P2.
You can find the detail information about specifications and dimensions on part number ERP 076806P2.

Variation of this product

Part Number
ARP 066808P2
CEE7 808810P
CEI6 808810P
ERP 076808P2
ERP 076809P2
ERP 076810P2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
For Hose ID
(mm)
Orifice Diameter
(mm)
Length
(mm)
Profile Height
(mm)

6.53 €

1 7 Days 4566155ARO 21021

4.03 €

1 7 Days 458 mm + 10-155EUROPEAN25

6.85 €

1 7 Days 468 mm + 106156ISO 6150B20

4.03 €

1 7 Days 4587.4155EUROPEAN20

4.58 €

1 7 Days 4597.4155EUROPEAN25

4.00 €

1 7 Days 45107.4155EUROPEAN20

Tech Support