Tee with Tapered Male Side Leg - RPT AR (RPT AR0400)

Tee with Tapered Male Side Leg - RPT AR RPT AR0400

Product Details:

Manufacturer part number: RPT AR0400

Brand: PREVOST

Price: 1.65

Delivery time: 7 Days


Technical Data:

BSPT Male Thread: R 1/8

For Tube OD: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RPT AR0400

Part Number
RPT AR0400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread For Tube OD
(mm)

1.65 €

10 7 Days R 1/84

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

This page is Tee with Tapered Male Side Leg - RPT AR, part number RPT AR0400.
You can find the detail information about specifications and dimensions on part number RPT AR0400.

Variation of this product

Part Number
RPT AR0401
RPT AR0500
RPT AR0501
RPT AR0502
RPT AR0503
RPT AR0600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPT Male Thread For Tube OD
(mm)

1.90 €

10 7 Days R 1/44

1.90 €

10 7 Days R 1/85

2.00 €

10 7 Days R 1/45

2.28 €

10 7 Days R 3/85

3.07 €

10 7 Days R 1/25

1.90 €

10 7 Days R 1/86

Tech Support