Manufacturer part number: RCD FG03M3
Brand: PREVOST
Price: Please contact the support for quotation
Delivery time: 7 Days
Metric Female Thread: M3
Width: 16 mm
Length: 16 mm
For Tube OD: 3 mm
Height: 8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RCD FG03M3
Max. Operating Pressure(bar) | 10 |
---|
This page is Female Micro Straight Fitting, part number RCD FG03M3.
You can find the detail information about specifications and dimensions on part number RCD FG03M3.
Part Number |
---|
RCD FG03M5 |
RCD FG04M3 |
RCD FG04M5 |
RCD FG06M5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Metric Female Thread | Width (mm) | Length (mm) | For Tube OD (mm) | Height (mm) |
---|---|---|---|---|---|---|---|---|---|
- | 10 | 7 Days | M5 | 16 | 16 | 3 | 8 | ||
- | 10 | 7 Days | M3 | 17 | 17 | 4 | 8 | ||
- | 10 | 7 Days | M5 | 18 | 18 | 4 | 8 | ||
- | 10 | 7 Days | M5 | 19 | 19 | 6 | 11 |