Female Thread Adaptors (ARP 066101P2)

Female Thread Adaptors ARP 066101P2

Product Details:

Manufacturer part number: ARP 066101P2

Brand: PREVOST

Price: 5.78

Delivery time: 7 Days


Technical Data:

Max. Working Pressure: 0 - 16 bar

Metric Female Thread: -

Width: 45 mm

BSPP Female Thread: -

Orifice Diameter: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARP 066101P2

Part Number
ARP 066101P2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Working Pressure
(bar)
Metric Female Thread Width
(mm)
BSPP Female Thread Orifice Diameter
(mm)
Length
(mm)
Female Thread Profile Height
(mm)

5.78 €

1 7 Days 0 - 16-45-6155G 1/4|G 3/8ARO 21020|27

Loading...

  1. 1

This page is Female Thread Adaptors, part number ARP 066101P2.
You can find the detail information about specifications and dimensions on part number ARP 066101P2.

Variation of this product

Part Number
CRP 066102P2
ERP 076101P2
ERP 076102P2
ERP 076103P2
ERP 116101P2
ERP 116102P2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Working Pressure
(bar)
Metric Female Thread Width
(mm)
BSPP Female Thread Orifice Diameter
(mm)
Length
(mm)
Female Thread Profile Height
(mm)

16.42 €

1 7 Days 0 - 16-45-6155G 3/8ISO 6150C30

3.48 €

1 7 Days 0 - 16-45G 1/47.4155-EUROPEAN20

5.72 €

1 7 Days 0 - 16-45G 3/87.4155-EUROPEAN23

10.33 €

1 7 Days 0 - 16-15-7.4155G 1/2EUROPEAN29

14.87 €

1 7 Days 0 - 16---10.4-G 1/4EUROPEAN-

18.80 €

1 7 Days 0 - 16---10.4-G 3/8EUROPEAN-

Tech Support