Manufacturer part number: RPT AG0500
Brand: PREVOST
Price: 2.15 €
Delivery time: 7 Days
Metric Male Thread: -
For Tube OD: 5 mm
BSPP Male Thread: G 1/8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RPT AG0500
Operating Temperature(°C) | 0::60 | Construction | Polymer and nickel-plated brass | Operating pressure | 0 to 10 bar |
---|
This page is Tee with Parallel Male Side Leg - RPT AG, part number RPT AG0500.
You can find the detail information about specifications and dimensions on part number RPT AG0500.
Part Number |
---|
RPT AG0400 |
RPT AG0401 |
RPT AG04M5 |
RPT AG0501 |
RPT AG0502 |
RPT AG0503 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Metric Male Thread | For Tube OD (mm) | BSPP Male Thread |
---|---|---|---|---|---|---|---|
1.97 € | 10 | 7 Days | - | 4 | G 1/8 | ||
2.15 € | 10 | 7 Days | - | 4 | G 1/4 | ||
1.97 € | 10 | 7 Days | M5 | 4 | - | ||
2.32 € | 10 | 7 Days | - | 5 | G 1/4 | ||
2.53 € | 10 | 7 Days | - | 5 | G 3/8 | ||
3.45 € | 10 | 7 Days | - | 5 | G 1/2 |