Color Identification Collar (CPI 08BABL)

Color Identification Collar CPI 08BABL

Product Details:

Manufacturer part number: CPI 08BABL

Brand: PREVOST

Price: 0.85

Delivery time: 7 Days


Technical Data:

ID Passage: 8 mm

Flow rate: 30 l/min (ΔP = 0.5bar)

Colour identification collar: Blue


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CPI 08BABL

Part Number
CPI 08BABL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID Passage
(mm)
Flow rate Colour identification collar

0.85 €

10 7 Days 830 l/min (ΔP = 0.5bar)Blue

Loading...

  1. 1

Basic information

Operating Temperature(°C) -15::90 Max. Operating Pressure(bar) 10 Construction Body: nickel-plated brass

This page is Color Identification Collar, part number CPI 08BABL.
You can find the detail information about specifications and dimensions on part number CPI 08BABL.

Variation of this product

Part Number
CPI 08BARG
CPI 12BABL
CPI 12BARG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
ID Passage
(mm)
Flow rate Colour identification collar

0.85 €

10 7 Days 830 l/min (ΔP = 0.5bar)Red

1.33 €

10 7 Days 1285 l/min (ΔP = 0.5bar)Blue

1.33 €

10 7 Days 1285 l/min (ΔP = 0.5bar)Red

Tech Support