Double Safety Coupling and Plug (SIK 1006DS)

Double Safety Coupling and Plug SIK 1006DS

Product Details:

Manufacturer part number: SIK 1006DS

Brand: PREVOST

Price: 155.47

Delivery time: 7 Days


Technical Data:

Inlet Regulator Side/ Hose ⌀: 10 x 17 mm

Outlet for Hose ⌀: 6 x 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SIK 1006DS

Part Number
SIK 1006DS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inlet Regulator Side/ Hose ⌀
(mm)
Outlet for Hose ⌀
(mm)

155.47 €

1 7 Days 10 x 176 x 12

Loading...

  1. 1

Basic information

Application Welding, cutting Max. Operating Pressure(bar) Oxygen : 1.5 Acetylene : 12.5 Construction Treated steel

This page is Double Safety Coupling and Plug, part number SIK 1006DS.
You can find the detail information about specifications and dimensions on part number SIK 1006DS.

Variation of this product

Part Number
SIK 0606DS
SIK 1010DS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inlet Regulator Side/ Hose ⌀
(mm)
Outlet for Hose ⌀
(mm)

155.38 €

1 7 Days 6 x 126 x 12

155.47 €

1 7 Days 10 x 1710 x 17

Tech Support