Tapered Male Thread Adaptors (ERP 116152P2)

Tapered Male Thread Adaptors ERP 116152P2

Product Details:

Manufacturer part number: ERP 116152P2

Brand: PREVOST

Price: 17.67

Delivery time: 7 Days


Technical Data:

Width: - mm

Orifice Diameter: 10.4 mm

Length: - mm

Profile: EUROPEAN

BSPT Male Thread: R 3/8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ERP 116152P2

Part Number
ERP 116152P2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Orifice Diameter
(mm)
Length
(mm)
Profile BSPT Male Thread Height
(mm)

17.67 €

1 7 Days -10.4-EUROPEANR 3/8-

Loading...

  1. 1

Basic information

Max. Working Pressure(bar) 0 - 16

This page is Tapered Male Thread Adaptors, part number ERP 116152P2.
You can find the detail information about specifications and dimensions on part number ERP 116152P2.

Variation of this product

Part Number
ERP 116151P2
ERP 116153P2
IRP 116152P2
IRP 116153P2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Orifice Diameter
(mm)
Length
(mm)
Profile BSPT Male Thread Height
(mm)

16.55 €

1 7 Days -10.4-EUROPEANR 1/4-

21.25 €

1 7 Days 4510.4170EUROPEANR 1/230

16.82 €

1 7 Days -11-ISO 6150BR 3/8-

17.70 €

1 7 Days -11-ISO 6150BR 1/2-

Tech Support