Tapered Male Straight Adaptor - RPD MR (Part Numbers)

Tapered Male Straight Adaptor - RPD MR
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPD MR0400
RPD MR0401
RPD MR0500
RPD MR0501
RPD MR0502
RPD MR0503
RPD MR0600
RPD MR0601
RPD MR0602
RPD MR0603
RPD MR0800
RPD MR0801
RPD MR0802
RPD MR0803
RPD MR1000
RPD MR1001
RPD MR1002
RPD MR1003
RPD MR1201
RPD MR1202
RPD MR1203
RPD MR1402
RPD MR1403
RPD MR1602
RPD MR1603
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread For Tube OD
(mm)

0.90 €

10 7 Days R 1/84

0.90 €

10 7 Days R 1/44

0.90 €

10 7 Days R 1/85

0.90 €

10 7 Days R 1/45

1.35 €

10 7 Days R 3/85

1.97 €

10 7 Days R 1/25

0.90 €

10 7 Days R 1/86

0.90 €

10 7 Days R 1/46

1.35 €

10 7 Days R 3/86

1.97 €

10 7 Days R 1/26

0.90 €

10 7 Days R 1/88

0.90 €

10 7 Days R 1/48

1.35 €

10 7 Days R 3/88

1.97 €

10 7 Days R 1/28

1.38 €

10 7 Days R 1/810

1.38 €

10 7 Days R 1/410

1.38 €

10 7 Days R 3/810

2.00 €

10 7 Days R 1/210

2.00 €

5 7 Days R 1/412

2.00 €

5 7 Days R 3/812

2.00 €

5 7 Days R 1/212

3.73 €

5 7 Days R 3/814

3.73 €

5 7 Days R 1/214

3.73 €

5 7 Days R 3/816

3.73 €

5 7 Days R 1/216

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

Tech Support