Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RCT AG03M3 |
RCT AG03M5 |
RCT AG04M3 |
RCT AG04M5 |
RCT AG06M5 |
RCT AG0400 |
RCT AG0600 |
Part Number | Minimum order quantity | Volume Discount | Width (mm) | Length (mm) | Metric Male Thread | For Tube OD (mm) | Height (mm) | BSPP Male Thread | |
---|---|---|---|---|---|---|---|---|---|
10 | 7 Days | 16 | 26 | M3 | 3 | 9 | - | ||
10 | 7 Days | 16 | 27 | M5 | 3 | 9 | - | ||
10 | 7 Days | 18 | 29 | M3 | 4 | 8 | - | ||
10 | 7 Days | 18 | 29 | M5 | 4 | 8 | - | ||
10 | 7 Days | 23 | 36 | M5 | 6 | 11 | - | ||
10 | 7 Days | 20 | 30 | - | 4 | 12 | G 1/8 | ||
10 | 7 Days | 23 | 36 | - | 6 | 12 | G 1/8 |
Loading...
Max. Operating Pressure(bar) | 10 |
---|