PPS1 NUT - Aluminium Nut

PPS1 NUT - Aluminium Nut
Prevost's Piping System - (PPS) line: 100% aluminium pipe and fittings; compact, lightweight and durable. The line is TUV certified, meets QUALICOAT requirements, is compliant with REACH and the fire rating standard for building products and components (EN 13501-1) are met.

The Prevost Piping System line guarantees:
■ A clean, high quality air supply
■ A leak free system with optimised flow rates
■ Maximum pressure of 16 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PPS1 NUT16
PPS1 NUT20
PPS1 NUT25
PPS1 NUT32
PPS1 NUT40
PPS1 NUT50
PPS1 NUT63
PPS1 NUT80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Fitting Diameter
(mm)

3.00 €

1 7 Days 16

3.38 €

1 7 Days 20

3.72 €

1 7 Days 25

4.75 €

1 7 Days 32

6.40 €

1 7 Days 40

7.68 €

1 7 Days 50

17.03 €

1 7 Days 63

21.80 €

1 7 Days 80

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::80 Standard PED REACH Construction Pipe and fittings: aluminium
Operating pressure 0 to 16 bar Vacuum capability -0.98 bar (vacuum 98%)

Tech Support