Union Tee - RPT ET (RPT ET0808)

Union Tee - RPT ET RPT ET0808

Product Details:

Manufacturer part number: RPT ET0808

Brand: PREVOST

Price: 1.17

Delivery time: 7 Days


Technical Data:

Operating Temperature: 0~60 °C

Width: - mm

Length: - mm

For Tube OD: 8 mm

Max. Operating Pressure: - bar


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RPT ET0808

Part Number
RPT ET0808
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature
(°C)
Width
(mm)
Length
(mm)
For Tube OD
(mm)
Max. Operating Pressure
(bar)
Height
(mm)
Construction Operating pressure

1.17 €

10 7 Days 0~60--8--Polymer and nickel-plated brass0 to 10 bar

Loading...

  1. 1

This page is Union Tee - RPT ET, part number RPT ET0808.
You can find the detail information about specifications and dimensions on part number RPT ET0808.

Variation of this product

Part Number
RPT ET0505
RPT ET0606
RPT ET0606P
RPT ET0808P
RPT ET1010
RPT ET1010P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Temperature
(°C)
Width
(mm)
Length
(mm)
For Tube OD
(mm)
Max. Operating Pressure
(bar)
Height
(mm)
Construction Operating pressure

1.17 €

10 7 Days 0~60--5--Polymer and nickel-plated brass0 to 10 bar

1.17 €

10 7 Days 0~60--6--Polymer and nickel-plated brass0 to 10 bar

8.60 €

1 7 Days -5010061012--

8.60 €

1 7 Days -5020081015.5--

1.52 €

10 7 Days 0~60--10--Polymer and nickel-plated brass0 to 10 bar

8.95 €

1 7 Days -50200101018--

Tech Support