Teflon-coated Fixed Fitting for Polyurethane Recoils (PUR 1013F)

Teflon-coated Fixed Fitting for Polyurethane Recoils PUR 1013F

Product Details:

Manufacturer part number: PUR 1013F

Brand: PREVOST

Price: 8.22

Delivery time: 7 Days


Technical Data:

ID/OD: 6.5 x 10 mm

BSPT Male Thread: R 1/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PUR 1013F

Part Number
PUR 1013F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID/OD
(mm)
BSPT Male Thread

8.22 €

1 7 Days 6.5 x 10R 1/4

Loading...

  1. 1

Basic information

Construction Brass fittings, PVC protections

This page is Teflon-coated Fixed Fitting for Polyurethane Recoils, part number PUR 1013F.
You can find the detail information about specifications and dimensions on part number PUR 1013F.

Variation of this product

Part Number
PUR 1121F
PUR 1238F
PUR 813F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
ID/OD
(mm)
BSPT Male Thread

20.63 €

1 7 Days 11 x 16R 1/2

14.90 €

1 7 Days 8 x 12R 3/8

5.72 €

1 7 Days 5 x 8R 1/4

Tech Support