Tapered Male Banjo Fitting - RPB MR (RPB MR0400)

Tapered Male Banjo Fitting - RPB MR RPB MR0400

Product Details:

Manufacturer part number: RPB MR0400

Brand: PREVOST

Price: 1.90

Delivery time: 7 Days


Technical Data:

Width: 25 mm

Length: 29 mm

BSPT Male Thread: R 1/8

For Tube OD: 4 mm

Height: 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RPB MR0400

Part Number
RPB MR0400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
BSPT Male Thread For Tube OD
(mm)
Height
(mm)
A mm B mm C mm D mm E mm BSPT male thread

1.90 €

10 7 Days 2529R 1/84142521.81017.510R 1/8

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Max. Operating Pressure(bar) 10 Construction Polymer and nickel-plated brass
Operating pressure 0 to 10 bar

This page is Tapered Male Banjo Fitting - RPB MR, part number RPB MR0400.
You can find the detail information about specifications and dimensions on part number RPB MR0400.

Variation of this product

Part Number
RPB MR0401
RPB MR0500
RPB MR0501
RPB MR0502
RPB MR0503
RPB MR0600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Length
(mm)
BSPT Male Thread For Tube OD
(mm)
Height
(mm)
A mm B mm C mm D mm E mm BSPT male thread

1.90 €

10 7 Days 2933R 1/44182924142010R 1/4

2.28 €

10 7 Days 2529R 1/851325231017.512.8R 1/8

2.53 €

10 7 Days 2933R 1/45182925.5142012.8R 1/4

2.87 €

10 7 Days 3537R 3/85213527.1192412.8R 3/8

3.22 €

10 7 Days 4043R 1/25274030.1242712.8R 1/2

2.28 €

10 7 Days 2530R 1/861425231017.512.8R 1/8

Tech Support