Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BAH 1020CP
Temperature(°C) | -20 to +60 | Diameter(mm) | 10 x 16 | Max. Operating Pressure(bar) | 10 |
---|---|---|---|---|---|
Construction | PVC | Weight(g/m) | 156 | Bend radius (at 20°C)(mm) | 40 |
This page is Hoses with Couplers and Adaptors, part number BAH 1020CP.
You can find the detail information about specifications and dimensions on part number BAH 1020CP.
Part Number |
---|
BAH 1002CP |
BAH 1010CP |
BAH 1015CP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (m) |
---|---|---|---|---|---|
241.37 € | 1 | 7 Days | 2 | ||
332.48 € | 1 | 7 Days | 10 | ||
392.80 € | 1 | 7 Days | 15 |