Tapping Flange Tube (PVR BTP2520)

Tapping Flange Tube PVR BTP2520

Product Details:

Manufacturer part number: PVR BTP2520

Brand: PREVOST

Price: 29.77

Delivery time: 7 Days


Technical Data:

Width: 80 mm

Length: 120 mm

Main Network Pipe OD - Downpipe OD: 25 - 20 mm

Height: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PVR BTP2520

Part Number
PVR BTP2520
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
Main Network Pipe OD - Downpipe OD
(mm)
Height
(mm)

29.77 €

1 7 Days 8012025 - 2040

Loading...

  1. 1

Basic information

Temperature(°C) -20 to +50 Max. Operating Pressure(bar) 13

This page is Tapping Flange Tube, part number PVR BTP2520.
You can find the detail information about specifications and dimensions on part number PVR BTP2520.

Variation of this product

Part Number
PVR BTP3220
PVR BTP4020
PVR BTP4025
PVR BTP5020
PVR BTP5025
PVR BTP6320
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Length
(mm)
Main Network Pipe OD - Downpipe OD
(mm)
Height
(mm)

31.82 €

1 7 Days 1208032 - 2040

35.80 €

1 7 Days 11016040 - 2060

35.80 €

1 7 Days 1106040 - 25160

39.77 €

1 7 Days 11516050 - 2060

39.77 €

1 7 Days 11016550 - 2560

47.72 €

1 7 Days --63 - 20-

Tech Support