Manufacturer part number: RPQ PT0404
Brand: PREVOST
Price: 1.45 €
Delivery time: 7 Days
For Tube OD: 4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RPQ PT0404
Operating Temperature(°C) | 0::60 | Construction | Polymer and nickel-plated brass | Operating pressure | 0 to 10 bar |
---|
This page is 45° Tapping Elbow, RPQ PT, part number RPQ PT0404.
You can find the detail information about specifications and dimensions on part number RPQ PT0404.
Part Number |
---|
RPQ PT0505 |
RPQ PT0606 |
RPQ PT0808 |
RPQ PT1010 |
RPQ PT1212 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For Tube OD (mm) |
---|---|---|---|---|---|
1.52 € | 10 | 7 Days | 5 | ||
1.52 € | 10 | 7 Days | 6 | ||
1.90 € | 10 | 7 Days | 8 | ||
3.22 € | 10 | 7 Days | 10 | ||
3.60 € | 5 | 7 Days | 12 |