Tapered Male Straight Stud - RMD MR

Tapered Male Straight Stud - RMD MR
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RMD MR0400
RMD MR0600
RMD MR0601
RMD MR0800
RMD MR0801
RMD MR0802
RMD MR1001
RMD MR1002
RMD MR1202
RMD MR1203
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread For Tube OD
(mm)

1.45 €

10 7 Days R 1/84

1.60 €

10 7 Days R 1/86

1.82 €

10 7 Days R 1/46

1.97 €

10 7 Days R 1/88

2.00 €

10 7 Days R 1/48

2.48 €

10 7 Days R 3/88

2.55 €

10 7 Days R 1/410

2.85 €

10 7 Days R 3/810

3.43 €

5 7 Days R 3/812

3.65 €

5 7 Days R 1/212

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::80 Construction Nickel-plated brass Operating pressure 0 to 15 bar

Tech Support