Split-proof Twin Line Welding Hose (Part Numbers)

Split-proof Twin Line Welding Hose
Depending on the working conditions and tools required, technicians can choose from an assortment of construction material, lengths and diameters of flexible hose.

Rubber hoses:
• Withstands bending, kinking and twisting
• Abrasion resistant
• Resilient to friction on concrete floors
• Ultimate UV and ozone resistance
• Oil resistant

Extension hose:
• PVC hoses
• Long service life
• Multi-purpose
• Supple, flexible and light
• Pipe in NBR/PVC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TUB OA6

Part Number
TUB OA6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID/OD
(mm)
Bend radius
(mm)

7.45 €

20 7 Days 6 x 1255

Loading...

  1. 1

Basic information

Temperature(°C) - 30 to +80 Fluid Oxygen and Acetylen Coil(m) 20
Construction Rubber Applications Welding, cutting

This page is Split-proof Twin Line Welding Hose, part number TUB OA6.
You can find the detail information about specifications and dimensions on part number TUB OA6.

Variation of this product

Part Number
TUB OA10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
ID/OD
(mm)
Bend radius
(mm)

9.47 €

20 7 Days 10 x 1775

Tech Support