Manufacturer part number: RCT ET0404
Brand: PREVOST
Price: Please contact the support for quotation
Delivery time: 7 Days
Width: 18 mm
Length: 26 mm
For Tube OD: 3 mm
Height: 8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RCT ET0404
Max. Operating Pressure(bar) | 10 |
---|
This page is Micro Equal Tee Piece, part number RCT ET0404.
You can find the detail information about specifications and dimensions on part number RCT ET0404.
Part Number |
---|
RCT ET0303 |
RCT ET0606 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Length (mm) | For Tube OD (mm) | Height (mm) |
---|---|---|---|---|---|---|---|---|
- | 10 | 7 Days | 14 | 22 | 3 | 6 | ||
- | 10 | 7 Days | 22 | 36 | 6 | 10 |