Manufacturer part number: RCU ET0303
Brand: PREVOST
Price: Please contact the support for quotation
Delivery time: 7 Days
Width: 20 mm
Length: 20 mm
For Tube OD: 3 mm
Height: 7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RCU ET0303
Max. Operating Pressure(bar) | 10 |
---|
This page is Micro Union, part number RCU ET0303.
You can find the detail information about specifications and dimensions on part number RCU ET0303.
Part Number |
---|
RCU ET0404 |
RCU ET0606 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Length (mm) | For Tube OD (mm) | Height (mm) |
---|---|---|---|---|---|---|---|---|
- | 10 | 7 Days | 23 | 23 | 4 | 8 | ||
- | 10 | 7 Days | 28 | 28 | 6 | 10 |