AIRCA Hose Extension with Metal Safety Quick Couplers (RAL AASB105)

AIRCA Hose Extension with Metal Safety Quick Couplers RAL AASB105

Product Details:

Manufacturer part number: RAL AASB105

Brand: PREVOST

Price: 74.83

Delivery time: 7 Days


Technical Data:

Temperature: - °C

Hose Length: 5 m

Width: - mm

Length: - mm

ID Passage: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RAL AASB105

Part Number
RAL AASB105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature
(°C)
Hose Length
(m)
Width
(mm)
Length
(mm)
ID Passage
(mm)
ID/OD
(mm)
Profile Height
(mm)
Construction Highlight Coupler Adaptor Operating pressure Equipped with Length
(m)

74.83 €

1 7 Days -5--610 X 18ARO 210--------

Loading...

  1. 1

This page is AIRCA Hose Extension with Metal Safety Quick Couplers, part number RAL AASB105.
You can find the detail information about specifications and dimensions on part number RAL AASB105.

Variation of this product

Part Number
RAL AASB1010
RAL AASB810
RAL AASW1010
RAL AASW810
RAL ACM1310
RAL ACM1320
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Temperature
(°C)
Hose Length
(m)
Width
(mm)
Length
(mm)
ID Passage
(mm)
ID/OD
(mm)
Profile Height
(mm)
Construction Highlight Coupler Adaptor Operating pressure Equipped with Length
(m)

102.12 €

1 7 Days -10350400610 X 18ARO 21070-------

94.42 €

1 7 Days -1037045068 X 15ARO 21080-------

219.55 €

1 7 Days -10--610 X 18ARO 210--------

213.32 €

1 7 Days -10--68 X 15ARO 210--------

150.52 €

1 7 Days -15 to +70----13 x 22ISO 6150 C-EPDMResistant to oilsCSM 08CRP 082 to 12 barProtector10

196.82 €

1 7 Days -205305301113 X 22ISO 6150C150-------

Tech Support