Teflon-Coated Swivel Fitting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PUR 1013R
PUR 1238R
PUR 813R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
ID/OD
(mm)
BSPT Male Thread Height
(mm)

13.93 €

1 7 Days 221196.5 X 10R 1/422

17.68 €

1 7 Days 251258 X 12R 3/825

13.67 €

1 7 Days 181235 X 8R 1/418

Loading...

  1. 1

Tech Support