Swivel Male Thread Elbow (RX5 614)

Swivel Male Thread Elbow RX5 614

Product Details:

Manufacturer part number: RX5 614

Brand: PREVOST

Price: Please contact the support for quotation

Delivery time: 7 Days


Technical Data:

Width: 30 mm

Length: 33 mm

For Tube OD: 6 mm

Height: 19 mm

BSPP Male Thread: G 1/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RX5 614

Part Number
RX5 614
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
For Tube OD
(mm)
Height
(mm)
BSPP Male Thread
1 7 Days 3033619G 1/4

Loading...

  1. 1

Basic information

Max. Operating Pressure(bar) 20

This page is Swivel Male Thread Elbow, part number RX5 614.
You can find the detail information about specifications and dimensions on part number RX5 614.

Variation of this product

Part Number
RX5 418
RX5 618
RX5 814
RX5 818
RX5 838
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Length
(mm)
For Tube OD
(mm)
Height
(mm)
BSPP Male Thread

-

1 7 Days 2630415G 1/8

-

1 7 Days 2832615G 1/8

-

1 7 Days 3238819G 1/4

-

1 7 Days 2935815G 1/8

-

1 7 Days 3538821G 3/8

Tech Support