Long Parallel Male 90° Elbow - RPC LG

Long Parallel Male 90° Elbow - RPC LG
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPC LG04M5
RPC LG05M5
RPC LG06M5
RPC LG0400
RPC LG0401
RPC LG0500
RPC LG0501
RPC LG0502
RPC LG0503
RPC LG0600
RPC LG0601
RPC LG0602
RPC LG0603
RPC LG0800
RPC LG0801
RPC LG0802
RPC LG0803
RPC LG1000
RPC LG1001
RPC LG1002
RPC LG1003
RPC LG1201
RPC LG1202
RPC LG1203
RPC LG1402
RPC LG1403
RPC LG1602
RPC LG1603
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Metric Male Thread For Tube OD
(mm)
BSPP Male Thread

1.65 €

10 7 Days M54-

1.65 €

10 7 Days M55-

1.65 €

10 7 Days M56-

1.65 €

10 7 Days -4G 1/8

1.65 €

10 7 Days -4G 1/4

1.65 €

10 7 Days -5G 1/8

1.65 €

10 7 Days -5G 1/4

1.90 €

10 7 Days -5G 3/8

3.27 €

10 7 Days -5G 1/2

1.65 €

10 7 Days -6G 1/8

1.65 €

10 7 Days -6G 1/4

1.90 €

10 7 Days -6G 3/8

3.27 €

10 7 Days -6G 1/2

1.77 €

10 7 Days -8G 1/8

1.77 €

10 7 Days -8G 1/4

2.00 €

10 7 Days -8G 3/8

3.27 €

10 7 Days -8G 1/2

2.43 €

10 7 Days -10G 1/8

2.43 €

10 7 Days -10G 1/4

2.43 €

10 7 Days -10G 3/8

3.65 €

10 7 Days -10G 1/2

3.65 €

5 7 Days -12G 1/4

3.65 €

5 7 Days -12G 3/8

3.65 €

5 7 Days -12G 1/2

7.00 €

5 7 Days -14G 3/8

7.00 €

5 7 Days -14G 1/2

7.00 €

5 7 Days -16G 3/8

7.00 €

5 7 Days -16G 1/2

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

Tech Support