Polyamide Tube (PAMBK 020425)

Polyamide Tube PAMBK 020425

Product Details:

Manufacturer part number: PAMBK 020425

Brand: PREVOST

Price: 25.60

Delivery time: 7 Days


Technical Data:

Colour: Black

Width: 280 mm

Length: 280 mm

ID/OD: PA 2 X 4 mm

Reel Length: 25 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PAMBK 020425

Part Number
PAMBK 020425
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Width
(mm)
Length
(mm)
ID/OD
(mm)
Reel Length
(m)
Max. Operating Pressure (at 20�C)
(bar)
Height
(mm)

25.60 €

1 7 Days Black280280PA 2 X 4253065

Loading...

  1. 1

Basic information

Temperature(�C) -20 - +80

This page is Polyamide Tube, part number PAMBK 020425.
You can find the detail information about specifications and dimensions on part number PAMBK 020425.

Variation of this product

Part Number
PAMBE 030525
PAMBE 0406100
PAMBE 040625
PAMBK 0305100
PAMBK 030525
PAMBK 0406100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Width
(mm)
Length
(mm)
ID/OD
(mm)
Reel Length
(m)
Max. Operating Pressure (at 20�C)
(bar)
Height
(mm)

41.83 €

1 7 Days Blue280280PA 3 X 5252470

144.75 €

1 7 Days Blue400400PA 4 X 610027115

33.00 €

1 7 Days Blue280280PA 4 X 6252765

184.90 €

1 7 Days Black--PA 3 X 510024-

41.83 €

1 7 Days Black65280PA 3 X 52524280

144.75 €

1 7 Days Black400400PA 4 X 610027125

Tech Support