Tee Pieces for Unequal Tubes Larger Centre Ø - RPT JT

Tee Pieces for Unequal Tubes Larger Centre Ø - RPT JT
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPT JT0604
RPT JT0806
RPT JT1008
RPT JT1210
RPT JT1612
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD
(mm)
For Tube OD (x2)
(mm)

1.62 €

10 7 Days 64

1.62 €

10 7 Days 86

1.93 €

10 7 Days 108

2.33 €

10 7 Days 1210

5.22 €

5 7 Days 1612

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

Tech Support