Glue Brush PVR Pipe (PVR COL1000)

Glue Brush PVR Pipe PVR COL1000

Product Details:

Manufacturer part number: PVR COL1000

Brand: PREVOST

Price: Please contact the support for quotation

Delivery time: 7 Days


Technical Data:

Width: 105 mm

Length: 105 mm

Height: 140 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PVR COL1000

Part Number
PVR COL1000
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
Height
(mm)
1 7 Days 105105140

Loading...

  1. 1

This page is Glue Brush PVR Pipe, part number PVR COL1000.
You can find the detail information about specifications and dimensions on part number PVR COL1000.

Variation of this product

Part Number
PVR COL250
PVR COL500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Length
(mm)
Height
(mm)

-

1 7 Days 656595

-

1 7 Days 8585110

Tech Support