Straight Union for Tubes - RPU ET

Straight Union for Tubes - RPU ET
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPU ET0404
RPU ET0404P
RPU ET0505
RPU ET0606
RPU ET0606P
RPU ET0808
RPU ET0808P
RPU ET1010
RPU ET1010P
RPU ET1212
RPU ET1414
RPU ET1616
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature
(°C)
Width
(mm)
Length
(mm)
For Tube OD
(mm)
Max. Operating Pressure
(bar)
Height
(mm)
Construction Operating pressure

0.85 €

10 7 Days 0~60--4--Polymer and nickel-plated brass0 to 10 bar

6.80 €

1 7 Days -343941021--

0.90 €

10 7 Days 0~60--5--Polymer and nickel-plated brass0 to 10 bar

0.90 €

10 7 Days 0~60--6--Polymer and nickel-plated brass0 to 10 bar

7.30 €

1 7 Days -407561014--

0.97 €

10 7 Days 0~60--8--Polymer and nickel-plated brass0 to 10 bar

7.55 €

1 7 Days -407581015.4--

1.17 €

10 7 Days 0~60--10--Polymer and nickel-plated brass0 to 10 bar

8.60 €

1 7 Days -45100101018.4--

1.27 €

5 7 Days 0~60--12--Polymer and nickel-plated brass0 to 10 bar

3.73 €

5 7 Days 0~60--14--Polymer and nickel-plated brass0 to 10 bar

3.73 €

5 7 Days 0~60--16--Polymer and nickel-plated brass0 to 10 bar

Loading...

  1. 1

Tech Support