90° Fixed Tapered Male Elbow - RMC XR

90° Fixed Tapered Male Elbow - RMC XR
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RMC XR0400
RMC XR0600
RMC XR0601
RMC XR0800
RMC XR0801
RMC XR1001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread For Tube OD
(mm)

2.30 €

10 7 Days R 1/84

2.45 €

10 7 Days R 1/86

2.73 €

10 7 Days R 1/46

2.63 €

10 7 Days R 1/88

2.82 €

10 7 Days R 1/48

3.97 €

10 7 Days R 1/410

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::80 Construction Nickel-plated brass Operating pressure 0 to 15 bar

Tech Support