Parallel Male 135° Elbow, RPQ MG (RPQ MG0400)

Parallel Male 135° Elbow, RPQ MG RPQ MG0400

Product Details:

Manufacturer part number: RPQ MG0400

Brand: PREVOST

Price: 1.52

Delivery time: 7 Days


Technical Data:

Metric Male Thread: -

For Tube OD: 4 mm

BSPP Male Thread: G 1/8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RPQ MG0400

Part Number
RPQ MG0400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Metric Male Thread For Tube OD
(mm)
BSPP Male Thread

1.52 €

10 7 Days -4G 1/8

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

This page is Parallel Male 135° Elbow, RPQ MG, part number RPQ MG0400.
You can find the detail information about specifications and dimensions on part number RPQ MG0400.

Variation of this product

Part Number
RPQ MG0401
RPQ MG04M5
RPQ MG0500
RPQ MG0501
RPQ MG0502
RPQ MG0503
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Metric Male Thread For Tube OD
(mm)
BSPP Male Thread

1.52 €

10 7 Days -4G 1/4

1.52 €

10 7 Days M54-

1.52 €

10 7 Days -5G 1/8

1.52 €

10 7 Days -5G 1/4

1.82 €

10 7 Days -5G 3/8

2.97 €

10 7 Days -5G 1/2

Tech Support