Manufacturer part number: RPM OG06M5
Brand: PREVOST
Price: 4.68 €
Delivery time: 7 Days
For Tube OD: 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RPM OG06M5
Operating Temperature(°C) | 0::60 | Metric Male Thread | M5 | Construction | Polymer and nickel-plated brass |
---|---|---|---|---|---|
Operating pressure | 0 to 10 bar |
This page is Parallel Male Regulator with Adjusting Knob - Cylinder Exhaust - RPM OG, part number RPM OG06M5.
You can find the detail information about specifications and dimensions on part number RPM OG06M5.
Part Number |
---|
RPM OG04M5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For Tube OD (mm) |
---|---|---|---|---|---|
4.68 € | 1 | 7 Days | 4 |