ENROULEX Polyurethane Hose (for Hose Reels) (Part Numbers)

ENROULEX Polyurethane Hose (for Hose Reels)
Depending on the working conditions and tools required, technicians can choose from an assortment of construction material, lengths and diameters of flexible hose.

Rubber hoses:
• Withstands bending, kinking and twisting
• Abrasion resistant
• Resilient to friction on concrete floors
• Ultimate UV and ozone resistance
• Oil resistant

Extension hose:
• PVC hoses
• Long service life
• Multi-purpose
• Supple, flexible and light
• Pipe in NBR/PVC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ENROULEX 8
ENROULEX 10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID/OD
(mm)
Coil
(m)
Bend radius
(mm)

638.73 €

1 7 Days 8 x 1212050

562.57 €

1 7 Days 10 x 149660

Loading...

  1. 1

Basic information

Colour Black Max. Operating Pressure(bar) 20

Tech Support