Parallel Male Straight Stud, RMD MG (Part Numbers)

Parallel Male Straight Stud, RMD MG
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RMD MG0400
RMD MG0401
RMD MG0600
RMD MG0601
RMD MG0800
RMD MG0801
RMD MG0802
RMD MG1001
RMD MG1002
RMD MG1003
RMD MG1201
RMD MG1202
RMD MG1203
RMD MG1402
RMD MG1403
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD
(mm)
BSPP Male Thread

1.78 €

10 7 Days 4G 1/8

1.93 €

10 7 Days 4G 1/4

1.78 €

10 7 Days 6G 1/8

1.93 €

10 7 Days 6G 1/4

1.97 €

10 7 Days 8G 1/8

2.08 €

10 7 Days 8G 1/4

2.45 €

10 7 Days 8G 3/8

2.70 €

10 7 Days 10G 1/4

2.85 €

10 7 Days 10G 3/8

3.27 €

10 7 Days 10G 1/2

3.30 €

5 7 Days 12G 1/4

3.43 €

5 7 Days 12G 3/8

3.65 €

5 7 Days 12G 1/2

4.80 €

5 7 Days 14G 3/8

4.92 €

5 7 Days 14G 1/2

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::80 Construction Nickel-plated brass Operating pressure 0 to 15 bar

Tech Support