Manufacturer part number: EPG MB20
Brand: PREVOST
Price: 44.12 €
Delivery time: 7 Days
Type: -
Diameter: - mm
Description: Sealing diaphragm Ø 240/260mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EPG MB20
Technology | Piston dual action | BSPP Female Thread | Air inlet : G 1/4 | BSPP Male Thread | Grease outlet : G 1/4 |
---|---|---|---|---|---|
Flow rate | 900 g/min (for air pressure 6 bar) | Operating Pressure | 3 to 7 bar | Outlet Pressure | 406 bar (air pressure at 7 bar) |
Pressure Ratio | 58:1 |
This page is Sealing Diaphragms, part number EPG MB20.
You can find the detail information about specifications and dimensions on part number EPG MB20.
Configure
Basic Attributes
Type
Diameter(mm)
Type
Description
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EPG MB30 |
EPG MB31 |
EPG MB34 |
EPG MB60 |
EPG MB65 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Diameter (mm) | Description |
---|---|---|---|---|---|---|---|
50.42 € | 1 | 7 Days | - | - | Sealing diaphragm Ø 270/290 mm for EPG KR30 | ||
- | 1 | 7 Days | Sealing diaphagm | 280/300 | - | ||
66.03 € | 1 | 7 Days | - | - | Sealing diaphragm Ø 300/330 mm | ||
55.25 € | 1 | 7 Days | - | - | Sealing diaphragm Ø 335/360 mm for EPG KR60 | ||
63.92 € | 1 | 7 Days | - | - | Sealing diaphragm Ø 370/400mm |