Parallel Male Regulator (RPM BG0400)

Parallel Male Regulator RPM BG0400

Product Details:

Manufacturer part number: RPM BG0400

Brand: PREVOST

Price: 5.12

Delivery time: 7 Days


Technical Data:

Width: 29 mm

Length: 39 mm

For Tube OD: 4 mm

Height: 15 mm

BSPP Male Thread: G 1/8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RPM BG0400

Part Number
RPM BG0400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
For Tube OD
(mm)
Height
(mm)
BSPP Male Thread

5.12 €

1 7 Days 2939415G 1/8

Loading...

  1. 1

Basic information

Max. Operating Pressure(bar) 10

This page is Parallel Male Regulator, part number RPM BG0400.
You can find the detail information about specifications and dimensions on part number RPM BG0400.

Variation of this product

Part Number
RPM BG0401
RPM BG0600
RPM BG0601
RPM BG0602
RPM BG0603
RPM BG0800
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Length
(mm)
For Tube OD
(mm)
Height
(mm)
BSPP Male Thread

5.12 €

1 7 Days 3441418G 1/4

5.57 €

1 7 Days 3040614G 1/8

5.57 €

1 7 Days 3443628G 1/4

7.13 €

1 7 Days 3848622G 3/8

8.47 €

1 7 Days 4456628G 1/2

5.57 €

1 7 Days 3240815G 1/8

Tech Support