LOCKFLEX Self - Locking Hose (LOCKFLEX 10BL)

LOCKFLEX Self - Locking Hose LOCKFLEX 10BL

Product Details:

Manufacturer part number: LOCKFLEX 10BL

Brand: PREVOST

Price: 276.77

Delivery time: 7 Days


Technical Data:

Colour: Blue

ID/OD: 10 x 17.5 mm

Bend radius: 75 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LOCKFLEX 10BL

Part Number
LOCKFLEX 10BL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour ID/OD
(mm)
Bend radius
(mm)

276.77 €

1 7 Days Blue10 x 17.575

Loading...

  1. 1

Basic information

Coil(m) 20 Max. Operating Pressure(bar) 10

This page is LOCKFLEX Self - Locking Hose, part number LOCKFLEX 10BL.
You can find the detail information about specifications and dimensions on part number LOCKFLEX 10BL.

Variation of this product

Part Number
LOCKFLEX 10RG
LOCKFLEX 13BL
LOCKFLEX 13RG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour ID/OD
(mm)
Bend radius
(mm)

276.77 €

1 7 Days Red10 x 17.575

321.82 €

1 7 Days Blue13 x 20.4125

321.82 €

1 7 Days Red13 x 20.4125

Tech Support