Male Tee Piece

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RX7 418
RX7 614
RX7 618
RX7 814
RX7 818
RX7 838
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
For Tube OD
(mm)
Height
(mm)
BSPP Male Thread
1 7 Days 2645415G 1/8
1 7 Days 2947619G 1/4
1 7 Days 2748615G 1/8
1 7 Days 3256819G 1/4
1 7 Days 2956815G 1/8
1 7 Days 3555821G 3/8

Loading...

  1. 1

Basic information

Max. Operating Pressure(bar) 20

Tech Support